English
English
français (Canada)
Go

DMG2307

0219AT, 7.5KWKW, 2500RPM, 230, 230, DPFG, F2

Product Information Packet PDF

Ship Weight 270.999 LB
UPC 781568135983

Specs

Armature Voltage 230 V
Base Speed 2500 rpm
Enclosure DPFG
Field Voltage 230 V
Frame AD219AT
Frame Material Steel
Output Power 7.500 KW
Agency Approvals CSA
Ambient Temperature 40 °C
Armature Current 32.6 a
Base Indicator Rigid
Bearing Grease Type No Grease
Drip Cover No Drip Cover
Duty Rating CONT
Feedback Device NO FEEDBACK
Field Winding Type COMPOUND
Frame Prefix AD
Heater Indicator No Heater
Insulation Class F
Lifting Lugs Standard Lifting Lugs
Mounting Arrangement F2
Overall Length 24.50 IN
Service Factor 1.00
Shaft Diameter 1.375 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Slinger Indicator No Slinger
Motor Standards NEMA
Thermal Device - Bearing None

Drawings

Dimension Sheet

Literature
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
CAT.NO. MODEL NO. T21S8010
KW 7.5KW RPM 2500 FRAME 0219AT
ARM VOLTS 230 ARM AMPS 32.60 WOUND COMPOUND
FIELD VOLTS 230 FIELD AMPS 1.73-1.15
FIELD CONN. OHMS 132.9 INSUL. CLASS F
ENCL DPFG DUTY CONT MAX AMBIENT 40
SERVICE FACTOR 1.0
S/N E/S K0019A
BRUSH:150986-21-1
O.D.E. BRG. 6207 D.E. BRG. 6207 BRUSH 150986-21-1 QTY 2
15405

Performance

Parts

Part Number Description Quantity
034017014AB LCKW 3/8 STD. PLATED 8.000 EA
150986-21-1SP BRUSH,210 FR. SERIES T563 NATIONAL 2.000 EA

Accessories

Part Number Description List Price
91EP5000A01 C-FACE CONVERSION KIT FOR STOCK MTR,FR 2 2,044.00 USD