English
English
français (Canada)
Go

DMG2310

10KW, 2500RPM, DC, 219AT, DPFG, F2

Product Information Packet PDF

Ship Weight 251.000 LB
UPC 781568135990

Specs

Armature Voltage 230 V
Base Speed 2500 rpm
Enclosure DPFG
Field Voltage 230 V
Frame 219T
Frame Material Steel
Output Power 10.000 KW
Agency Approvals CSA
Ambient Temperature 40 °C
Armature Current 43.5 a
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Drip Cover No Drip Cover
Duty Rating CONT
Feedback Device NO FEEDBACK
Field Winding Type COMPOUND
Heater Indicator No Heater
Insulation Class F
Lifting Lugs Standard Lifting Lugs
Mounting Arrangement F2
Overall Length 24.50 IN
Service Factor 1.00
Shaft Diameter 1.375 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Slinger Indicator No Slinger
Motor Standards NEMA
Thermal Device - Bearing None
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
CAT.NO. DMG2310 MODEL NO. T21S8001
KW 10 KW RPM 2500 FRAME 0219AT
ARM VOLTS 230 ARM AMPS 43.50 WOUND COMPOUND
FIELD VOLTS 230 FIELD AMPS .81
FIELD CONN. OHMS 188.5 INSUL. CLASS F
ENCL DPFG DUTY CONT MAX AMBIENT 40
SERVICE FACTOR 1.0
S/N E/S K0002A
-
O.D.E. BRG. 6207 D.E. BRG. 6207 BRUSH 150986-21-1 QTY 2
15405

Performance

Parts

Part Number Description Quantity
034017014AB LCKW 3/8 STD. PLATED 8.000 EA
150986-21-1SP BRUSH,210 FR. SERIES T563 NATIONAL 2.000 EA

Accessories

Part Number Description List Price
91EP5000A01 C-FACE CONVERSION KIT FOR STOCK MTR,FR 2 1,449.00 USD