English
English
français (Canada)
Go

DMG2320

0288AT, 20KWKW, 1750RPM, 230, 230, DPFG, F2

Product Information Packet PDF

Ship Weight 576.000 LB
UPC 781568136010

Specs

Armature Voltage 230 V
Base Speed 1750 rpm
Enclosure DPFG
Field Voltage 230 V
Frame 288AT
Frame Material Steel
Output Power 20.000 KW
Agency Approvals CSA
Ambient Temperature 40 °C
Armature Current 87.0 a
Base Indicator Rigid
Bearing Grease Type No Grease
Drip Cover No Drip Cover
Duty Rating CONT
Feedback Device NO FEEDBACK
Field Winding Type COMPOUND
Heater Indicator No Heater
Insulation Class F
Lifting Lugs Standard Lifting Lugs
Mounting Arrangement F2
Overall Length 32.00 IN
Service Factor 1.00
Shaft Diameter 1.875 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Slinger Indicator No Slinger
Motor Standards NEMA
Thermal Device - Bearing None

Drawings

Dimension Sheet

Literature
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
CAT.NO. MODEL NO. T28S8007
KW 20KW RPM 1750 FRAME 0288AT
ARM VOLTS 230 ARM AMPS 87.00 WOUND COMPOUND
FIELD VOLTS 230 FIELD AMPS 2.93-1.80
FIELD CONN. OHMS 78.5 INSUL. CLASS F
ENCL DPFG DUTY CONT MAX AMBIENT 40
SERVICE FACTOR 1.0
S/N E/S K0076A
BRUSH:28610-1
O.D.E. BRG. 6209 D.E. BRG. 6210 BRUSH 28610-1 QTY 4
15405

Performance

Accessories

Part Number Description List Price
93EP5000A02 C-FACE CONVERSION KIT FOR STOCK MTR,FR 2