English
English
français (Canada)
Go

DMG2333

0328AT, 33KWKW, 1750RPM, 230, 230, DPFG, F2

Product Information Packet PDF

Ship Weight 810.001 LB
UPC 781568136034

Specs

Armature Voltage 230 V
Base Speed 1750 rpm
Enclosure DPFG
Field Voltage 230 V
Frame 328AT
Frame Material Steel
Output Power 33.000 KW
Agency Approvals CSA
Ambient Temperature 40 °C
Armature Current 144.0 a
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Drip Cover No Drip Cover
Duty Rating CONT
Feedback Device NO FEEDBACK
Field Winding Type COMPOUND
Heater Indicator No Heater
Insulation Class F
Lifting Lugs Standard Lifting Lugs
Mounting Arrangement F2
Overall Length 36.63 IN
Service Factor 1.00
Shaft Diameter 2.125 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Slinger Indicator No Slinger
Motor Standards NEMA
Thermal Device - Bearing None

Drawings

Dimension Sheet

Literature
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
CAT.NO. MODEL NO. T32S8013
KW 33KW RPM 1750 FRAME 0328AT
ARM VOLTS 230 ARM AMPS 144.00 WOUND COMPOUND
FIELD VOLTS 230 FIELD AMPS 2.13-1.30/1.11-.65
FIELD CONN. OHMS 72.8 INSUL. CLASS F
ENCL DPFG DUTY CONT MAX AMBIENT 40
SERVICE FACTOR 1.0
S/N E/S K0087A
BRUSH:28610-1
O.D.E. BRG. 6210 D.E. BRG. 6211 BRUSH 28610-1 QTY 4
15405

Performance

Accessories

Part Number Description List Price
94EP5000A02 C-FACE CONVERSION KIT FOR STOCK MTR,FR 3