English
English
français (Canada)
Go

DMG2340

0329AT, 40KWKW, 1750RPM, 230, 230, DPFG, F2

Product Information Packet PDF

Ship Weight 910.000 LB
UPC 781568136041

Specs

Armature Voltage 230 V
Base Speed 1750 rpm
Enclosure DPFG
Field Voltage 230 V
Frame 329AT
Frame Material Steel
Output Power 40.000 KW
Agency Approvals CSA
Ambient Temperature 40 °C
Armature Current 174.0 a
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Drip Cover No Drip Cover
Duty Rating CONT
Feedback Device NO FEEDBACK
Field Winding Type COMPOUND
Heater Indicator No Heater
Insulation Class F
Lifting Lugs Standard Lifting Lugs
Mounting Arrangement F2
Overall Length 38.83 IN
Service Factor 1.00
Shaft Diameter 2.125 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Slinger Indicator No Slinger
Motor Standards NEMA
Thermal Device - Bearing None
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
CAT.NO. DMG2340 MODEL NO. T32S8015
KW 40KW RPM 1750 FRAME 0329AT
ARM VOLTS 230 ARM AMPS 174.00 WOUND COMPOUND
FIELD VOLTS 230 FIELD AMPS 5.67-3.70
FIELD CONN. OHMS 40.6 INSUL. CLASS F
ENCL DPFG DUTY CONT MAX AMBIENT 40
SERVICE FACTOR 1.0
S/N E/S K0088A
BRUSH:28610-1
O.D.E. BRG. 6210 D.E. BRG. 6211 BRUSH 28610-1 QTY 6
15405

Performance

Parts

Part Number Description Quantity
28610-1SP BRUSH,280/320FR. E-41HELWIG,NEW DESIGN 6.000 EA

Accessories

Part Number Description List Price
94EP5000A02 C-FACE CONVERSION KIT FOR STOCK MTR,FR 3