English
English
français (Canada)
Go

LPL50

.5HP, 3450RPM, 1PH, 60HZ, 3520S, DENTAL LATHE

Product Information Packet PDF

Ship Weight 43.000 LB
UPC 781568127865

Specs

Frequency 60.00 Hz
Nameplate Output .5
Number of Poles 2
Phase 1
Product Style BUFFER
Shaft Diameter 0.625 IN
Speed 3450 rpm
Voltage 115 V
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
CAT.NO. LPL50
HP .5 VOLTS 115
PHASE 1 AMPS 5.4
HZ 60 RPM 3450
SER.NO
SPEC. L35-282-25
BLANK
NP3352L

Parts

Part Number Description Quantity
SP9000SP 80600BJ A-H OR 1520237-2 TYCO;2PST,125/2 1.000 EA
G8EP3900A01SP ENDPLATE, MACH 1.000 EA
RM1005A01SP BUMPER- #2089 (R-R CO) 4.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA