Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
LPL75
.75HP, 3600RPM, 1PH, 60HZ, 3524C, DENTAL LATH
Product Information Packet PDF
Ship Weight | 48.000 LB |
---|---|
UPC | 781568127872 |
Specs
Frequency
60.00 Hz
Nameplate Output
.75
Number of Poles
2
Phase
1
Product Style
BUFFER
Shaft Diameter
0.625 IN
Speed
3600 rpm
Voltage
115 V
230 V
230 V
Nameplate
CAT.NO. | LPL75 | |||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
HP | .75 | VOLTS | 115/230 | |||||||||||||||||||||||||||||||||
PHASE | 1 | AMPS | 4.8/2.4 | |||||||||||||||||||||||||||||||||
HZ | 60 | RPM | 3600 | |||||||||||||||||||||||||||||||||
SER.NO | ||||||||||||||||||||||||||||||||||||
SPEC. | G8-327-11 | |||||||||||||||||||||||||||||||||||
BLANK | ||||||||||||||||||||||||||||||||||||
NP3352L |
Parts
Part Number | Description | Quantity |
---|---|---|
OC3016F12SP | CYL OIL CAP 16MFD/370V | 1.000 EA |
RM1005A01SP | BUMPER- #2089 (R-R CO) | 4.000 EA |
G8EP3900A01SP | ENDPLATE, MACH | 1.000 EA |
SP9000SP | 80600BJ A-H OR 1520237-2 TYCO;2PST,125/2 | 1.000 EA |
LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |