English
English
français (Canada)
Go

VP3428D

.37/.50KW, 3000RPM, DC, D71D, 3416P, TEFC, F2

Product Information Packet PDF

Ship Weight 32.000 LB
UPC 781568154793

Specs

Armature Voltage 180 V
Base Speed 3000 rpm
Enclosure TEFC
Frame D71D
Frame Material Steel
Output Power 0.373 HP
Haz Area Class and Group None
Agency Approvals CE
CSA
UKCA
UR
WEEE
Ambient Temperature 40 °C
Armature Current 2.5 a
Armature Inertia 6.243 lb-ft2
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Drip Cover No Drip Cover
Duty Rating CONT
Feedback Device NO FEEDBACK
Frame Prefix D
Heater Indicator No Heater
Insulation Class F
Lifting Lugs No Lifting Lugs
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 2 @ 14 AWG
Mounting Arrangement B35
Overall Length 13.15 IN
Product Family General Purpose
Pulley End Bearing Type Sealed Bearing
RoHS Status ROHS COMPLIANT
Service Factor 1.00
Shaft Diameter 0.551 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Motor Standards IEC
Haz Area Division Not Applicable
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
CAT.NO. VP3428D
SPEC. 34-6173Z132
KW/HP .37/.50 TE I.P. 54
RPM 3000 1/MIN IP411 15KG TE
IEC FRAME D71D TYPE 3416P
ARM V 180 ARM A 2.5
FLD V FLD A
INSUL F AMB. 40
DUTY CONT SUPPLY 1.5
BRG/DE 6203 BRG/ODE 6203
BRUSHES 2/BP5000AW14
BLANK
SER.
BLANK
APRV-CE APRV-CSA APRV-UL
NP1049L

Performance

Performance at 180 Arm V, 0.373 KW

Typical performance; not guaranteed values.

General Characteristics

Armature Resistance 2.069 ohms
Series Winding Resistance
Armature Inductance
Maximum Rated RPM With Field Weakening
Commutating Winding Resistance
Shunt Winding Resistance
Armature Inertia
Maximum Allowable Inrush Amps

Load Characteristics

Load Point 1 2 3 4 5 6 7
Armature Amps 0.3 1.6 2.2 2.9 3.5 4.2 0
RPM 3262 3177 3144 3099 3064 3016 0
Torque 0 0.516 0.752 1.01 1.246 1.504 0

Performance Curves

Parts

Part Number Description Quantity
BP5000AW14SP CARBON BRUSH - 33P, 180 VOLTS 1.000 EA
BP5201A11SP BRUSH HOLDER ASSY W/BP4511A01, BP3000A01 1.000 EA
34FN3002A01SP EXTERNAL FAN, PLASTIC, .637/.639 HUB W/ 1.000 EA
34CB4504SP CONDUIT BOX LID, STAMPED 1.000 EA
34GS1011SP GASKET, CONDUIT BOX LID 1.000 EA
34FH5002A01SP FAN COVER ASSY W/SHAFT COVER 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500bx)4/22 1.000 EA

Accessories

Part Number Description List Price
TK3400 TACHO MOUNTING KIT FOR TK3400 612.00 USD
TK3400-HPU HPU10 MOUNTING KIT 34P/35P TEFC