English
English
français (Canada)
Go

VP3436D

.57/.75HP, 1750RPM, DC, D80D, 3428P, TEFC, F2

Product Information Packet PDF

Ship Weight 40.000 LB
UPC 781568154816

Specs

Armature Voltage 180 V
Base Speed 1750 rpm
Enclosure TEFC
Frame D80D
Frame Material Steel
Output Power 0.750 HP
Haz Area Class and Group None
Agency Approvals CE
CSA
UKCA
UR
WEEE
Ambient Temperature 40 °C
Armature Current 3.7 a
Armature Inertia 10.926 lb-ft2
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Drip Cover No Drip Cover
Duty Rating CONT
Feedback Device NO FEEDBACK
Frame Prefix D
Heater Indicator No Heater
Insulation Class F
Lifting Lugs No Lifting Lugs
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 2 @ 14 AWG
Mounting Arrangement B35
Overall Length 14.35 IN
Product Family BISSIC
Pulley End Bearing Type Sealed Bearing
RoHS Status ROHS COMPLIANT
Service Factor 1.00
Shaft Diameter 0.748 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Motor Standards IEC
Haz Area Division Not Applicable

Drawings

Dimension Sheet

Connection Diagram

Literature
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
CAT.NO. VP3436D
SPEC. 34-6483-3946
KW/HP .57/.75 TE I.P. 54
RPM 1750 1/MIN KG19 IC411 TE
IEC FRAME D80D TYPE 3428P
ARM V 180 ARM A 3.7
FLD V FLD A
INSUL F AMB. 40
DUTY CONT SUPPLY 1.5
BRG/DE 6206 BRG/ODE 6203
BRUSHES 2/BP5000AW14
BLANK
SER.
BLANK IEC60034-1;-5
APRV-CE APRV-CSA APRV-UL
NP1049L

Performance

Performance at 180 Arm V, 0.75 HP

Typical performance; not guaranteed values.

General Characteristics

Armature Resistance 2.728 ohms
Series Winding Resistance
Armature Inductance 27.3166 mH
Maximum Rated RPM With Field Weakening
Commutating Winding Resistance
Shunt Winding Resistance
Armature Inertia
Maximum Allowable Inrush Amps

Load Characteristics

Load Point 1 2 3 4 5 6 7
Armature Amps 0.16 1.36 2.56 3.76 5.66 6.72 8.16
RPM 1985 1934 1883 1832 1750 1705 1644
Torque 0 0.75 1.5 2.25 3.44 4.1 5

Performance Curves

Parts

Part Number Description Quantity
BP5000AW14SP CARBON BRUSH - 33P, 180 VOLTS 1.000 EA
BP5201A11SP BRUSH HOLDER ASSY W/BP4511A01, BP3000A01 1.000 EA
34FN3002A01SP EXTERNAL FAN, PLASTIC, .637/.639 HUB W/ 1.000 EA
34FH5002A01SP FAN COVER ASSY W/SHAFT COVER 1.000 EA
34CB4504SP CONDUIT BOX LID, STAMPED 1.000 EA
34GS1011SP GASKET, CONDUIT BOX LID 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500bx)4/22 1.000 EA