English
English
français (Canada)
Go

VP3455D

.75/1HP, 1750RPM, DC, D80D, 3435P, TEFC, F2

Product Information Packet PDF

Ship Weight 46.000 LB
UPC 781568154847

Specs

Armature Voltage 180 V
Base Speed 1750 rpm
Enclosure TEFC
Frame D80D
Frame Material Steel
Output Power 1.000 HP
Haz Area Class and Group None
Agency Approvals CE
CSA
UKCA
UR
WEEE
Ambient Temperature 40 °C
Armature Current 5.0 a
Armature Inertia 13.657 lb-ft2
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Drip Cover No Drip Cover
Duty Rating CONT
Feedback Device NO FEEDBACK
Frame Prefix D
Heater Indicator No Heater
Insulation Class F
Lifting Lugs No Lifting Lugs
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 2 @ 14 AWG
Mounting Arrangement B35
Overall Length 15.22 IN
Product Family BISSIC
Pulley End Bearing Type Sealed Bearing
Service Factor 1.00
Shaft Diameter 0.748 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Motor Standards IEC
Haz Area Division Not Applicable
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
CAT.NO. VP3455D
SPEC. 34-6483-3865
KW/HP .75/1 IC411 I.P. 54 TE 21KG
RPM 1750 1/MIN IEC60034-1;-5
IEC FRAME D80D TYPE 3435P
ARM V 180 ARM A 5
FLD V FLD A
INSUL F AMB. 40
DUTY CONT SUPPLY 1.5
BRG/DE 6206 BRG/ODE 6203
BRUSHES 2/BP5000AW14
BLANK
SER.
BLANK
APRV-CE APRV-CSA APRV-UL
NP1049L

Performance

Performance at 180 Arm V, 1 HP

Typical performance; not guaranteed values.

General Characteristics

Armature Resistance 1.9971 ohms
Series Winding Resistance
Armature Inductance
Maximum Rated RPM With Field Weakening
Commutating Winding Resistance
Shunt Winding Resistance
Armature Inertia
Maximum Allowable Inrush Amps

Load Characteristics

Load Point 1 2 3 4 5 6 7
Armature Amps 0.23 1.41 2.52 3.66 4.83 7.05 9.26
RPM 1870 1829 1794 1755 1720 1643 1590
Torque 0 0.75 1.51 2.26 3.05 4.55 6.03

Performance Curves

Parts

Part Number Description Quantity
BP5000AW14SP CARBON BRUSH - 33P, 180 VOLTS 1.000 EA
BP5201A11SP BRUSH HOLDER ASSY W/BP4511A01, BP3000A01 1.000 EA
34FN3002A01SP EXTERNAL FAN, PLASTIC, .637/.639 HUB W/ 1.000 EA
34FH5002A01SP FAN COVER ASSY W/SHAFT COVER 1.000 EA
34CB4504SP CONDUIT BOX LID, STAMPED 1.000 EA
34GS1011SP GASKET, CONDUIT BOX LID 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500bx)4/22 1.000 EA

Accessories

Part Number Description List Price
TK3400 TACHO MOUNTING KIT FOR TK3400 612.00 USD
TK3400-HPU HPU10 MOUNTING KIT 34P/35P TEFC