English
English
français (Canada)
Go

VP3585D

1.5/2HP, 1750RPM, DC, D90D, 3548P, TEFC, F2

Product Information Packet PDF

Ship Weight 75.000 LB
UPC 781568154908

Specs

Armature Voltage 180 V
Base Speed 1750 rpm
Enclosure TEFC
Frame D90D
Frame Material Steel
Output Power 2.000 HP
Haz Area Class and Group None
Agency Approvals CE
CSA
UKCA
UR
WEEE
Ambient Temperature 40 °C
Armature Current 9.6 a
Armature Inertia 40.456 lb-ft2
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Drip Cover No Drip Cover
Duty Rating CONT
Feedback Device NO FEEDBACK
Frame Prefix D
Heater Indicator No Heater
Insulation Class F
Lifting Lugs No Lifting Lugs
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 2 @ 14 AWG, A
Mounting Arrangement B35
Overall Length 18.88 IN
Product Family General Purpose
Pulley End Bearing Type Sealed Bearing
RoHS Status ROHS COMPLIANT
Service Factor 1.00
Shaft Diameter 0.945 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Motor Standards IEC
Haz Area Division Not Applicable
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
CAT.NO. VP3585D
SPEC. 35P466Z170
KW/HP 1.5/2 TE I.P. 54
RPM 1750 1/MIN
IEC FRAME D90D TYPE 3548P
ARM V 180 ARM A 9.6
FLD V FLD A
INSUL F AMB. 40
DUTY CONT SUPPLY K
BRG/DE 6206 BRG/ODE 6205
BRUSHES 2/BP5000T15
BLANK IC411 35KG
SER.
BLANK IEC60034-1;-5
APRV-CE APRV-CSA APRV-UL
NP1049L

Performance

Performance at 180 Arm V, 2 HP

Typical performance; not guaranteed values.

General Characteristics

Armature Resistance 0.8093 ohms
Series Winding Resistance
Armature Inductance 11.508 mH
Maximum Rated RPM With Field Weakening
Commutating Winding Resistance
Shunt Winding Resistance
Armature Inertia 40.456 LI²
Maximum Allowable Inrush Amps

Load Characteristics

Load Point 1 2 3 4 5 6 7
Armature Amps 0.2 2.4 4.7 6.8 9 11.3 13.5
RPM 1806 1796 1770 1741 1707 1671 1663
Torque 0 1.5 3 4.5 6 7.5 9

Performance Curves

Parts

Part Number Description Quantity
BP5000T15SP CARBON BRUSH-35P,180VOLTS 1.000 EA
BP5201A14SP BRUSH HOLDER ASSY 1.000 EA
35FN3002A05SP EXFN, PLASTIC, 6.376 OD, .638 ID 1.000 EA
35FH5001A10SP FAN COVER ASS'Y TEFC HORZ 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500bx)4/22 1.000 EA

Accessories

Part Number Description List Price
TK3500 TACHO MOUTING KIT TK3500 645.00 USD