English
English
français (Canada)
Go

VP3605D

3.7KW, 1750RPM, DC, D112D, 3681P, TEFC, F1

Product Information Packet PDF

Ship Weight 65.000 LB
UPC 781568154939

Specs

Armature Voltage 180 V
Base Speed 1750 rpm
Enclosure TEFC
Frame D112D
Frame Material Steel
Output Power 5.000 HP
Haz Area Class and Group None
Agency Approvals CE
CSA
UKCA
UR
WEEE
Ambient Temperature 40 °C
Armature Current 24.5 a
Armature Inertia 177.060 lb-ft2
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Drip Cover No Drip Cover
Duty Rating CONT
Feedback Device NO FEEDBACK
Frame Prefix D
Heater Indicator No Heater
Insulation Class F
Lifting Lugs Standard Lifting Lugs
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 2 @ 12 AWG
Mounting Arrangement B35
Overall Length 28.56 IN
Product Family General Purpose
Pulley End Bearing Type Sealed Bearing
Service Factor 1.00
Shaft Diameter 1.103 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Motor Standards IEC
Haz Area Division Not Applicable
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
CAT.NO. VP3605D
SPEC. 36P184Z509
HP 3.7KW ENCL TEFC
RPM 1750 1/MIN
FRAME D112D TYPE 3681P
ARM V 180 ARM A 24.5
FLD V FLD A
INSUL F AMB. 40
DUTY CONT SUPPLY K
BRG/DE 6206 BRG/ODE 6206
BRUSHES 2/BP5027A01
BLANK IP44
SER.
BLANK IC411 30KG
APRV-CE Y APRV-CSA Y APRV-UL Y
NP0891L

Performance

Performance at 180 Arm V, 5 HP

Typical performance; not guaranteed values.

General Characteristics

Armature Resistance 0.16 ohms
Series Winding Resistance
Armature Inductance 3.677 mH
Maximum Rated RPM With Field Weakening
Commutating Winding Resistance
Shunt Winding Resistance
Armature Inertia 177.0597 LI²
Maximum Allowable Inrush Amps

Load Characteristics

Load Point 1 2 3 4 5 6 7
Armature Amps 1.1 7.1 12.8 18.4 24.1 29.9 35.99
RPM 1931 1915 1886 1870 1850 1832 1815
Torque 0 3.8 7.57 11.39 15.18 19 22.81

Performance Curves

Parts

Part Number Description Quantity
36CB3000SP CONDUIT BOX, CAST 1.000 EA
36GS1000SP GASKET-CONDUIT BOX, .06 THICK #SV-330 LE 1.000 EA
36FN3000A01SP EXFN, PLASTIC, 7.00 OD, .912 ID 1.000 EA
36CB4500SP CONDUIT BOX LID, STAMPED 2.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500bx)4/22 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA

Accessories

Part Number Description List Price
TK3600PM TACHO MOUNTING KIT FOR TK3600PM 852.00 USD