English
English
français (Canada)
Go

VRBM3546

1HP, 1700RPM, 3PH, 60HZ, 56C, 3436M, TENV, F1, B

Product Information Packet PDF

Ship Weight 47.000 LB
UPC 781568401866

Specs

Catalog Number VRBM3546
Enclosure TENV
Frame 56C
Frame Material Aluminum
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 1.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 230.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals UR
CSA
Ambient Temperature 40 °C
Auxillary Box No Auxillary Box
Auxillary Box Lead Termination None
Base Indicator No Mounting
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 1.600 A @ 460.0 V
3.200 A @ 230.0 V
Design Code D
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 74.0 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 1.6 a
Front Face Code Brake Mounting
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Not Inverter
KVA Code L
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 18 AWG
Motor Type 3436M
Mounting Arrangement F1
Number of Poles 4
Overall Length 15.50 IN
Power Factor 81
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code C-Face
Pulley Shaft Indicator Standard
Rodent Screen None
RoHS Status ROHS COMPLIANT
Service Factor 1.00
Shaft Diameter 0.625 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Speed 1680 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None
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
CAT.NO. VRBM3546
SPEC. 34K208R297G1
HP 1
VOLTS 230/460
AMPS 3.2/1.6
RPM 1680
FRAME 56C HZ 60 PH 3
SER.F. 1.00 CODE L DES D CL F
FL EFF 74 PF 81
RATING 40C AMB-CONT
CC USABLE AT 208V N/A
DE 6203 ODE 6203
ENCL TENV SER.
NP1893

Performance

Performance at 460 V, 60 Hz, 1 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 14.869 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 100° C
Temp. Rise @ S.F. Load
Start Configuration DOL
Break-Down Torque 10.6 LB-FT
Pull-Up Torque 9.08 LB-FT
Locked-Rotor Torque 12.7 LB-FT
Starting Current 11.4 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 17.0 41.0 61.0 73.0 81.0 85.0 88.0 0.0
Efficiency 0.0 58.6 70.8 74.0 74.1 72.1 68.6 0.0
Speed (RPM) 1,797 1,772 1,745 1,716 1,682 1,642 1,591 0
Line Amps 0.90 0.95 1.10 1.30 1.56 1.90 2.33 0.00

Performance Curves

Parts

Part Number Description Quantity
34EP3300A24SP PU ENDPLATE, MACH 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500bx)4/22 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA