English
English
français (Canada)
Go

VRBM3554T

1.5HP, 1710RPM, 3PH, 60HZ, 145TC, 7524M, TEFC

Product Information Packet PDF

Ship Weight 63.000 LB
UPC 781568397428

Specs

Catalog Number VRBM3554T
Enclosure TEFC
Frame 145TC
Frame Material Aluminum
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 1.500 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 230.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals C UR US
Ambient Temperature 40 °C
Base Indicator No Mounting
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Brake Torque 10.0 lb-ft
Current @ Voltage 2.150 A @ 460.0 V
4.300 A @ 230.0 V
4.600 A @ 208.0 V
Design Code D
Duty Rating CONT
Efficiency @ 100% Load 81.5 %
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 2.2 a
Heater Indicator No Heater
Insulation Class F
Inverter Code Not Inverter
KVA Code J
Motor Lead Quantity/Wire Size 9 @ 18 AWG
Motor Type 7524M
Mounting Arrangement F1
Number of Poles 4
Overall Length 15.40 IN
Power Factor 80
Product Family General Purpose
Pulley Face Code C-Face
Rodent Screen None
Service Factor 1.15
Shaft Diameter 0.875 IN
Shaft Extension Location Pulley End
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 1710 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Winding None
Winding Thermal 1 None
Winding Thermal 2 None
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
CAT.NO. VRBM3554T
SPEC. 75J035W130G1
HP 1.5
VOLTS 230/460
AMP 4.3/2.15
RPM 1710
FRAME 145TC HZ 60 PH 3
SER.F. 1.15 CODE J DES D CLASS F
NEMA-NOM-EFF 81.5 PF 80
RATING 40C AMB-CONT
CC
DE 6205 ODE 6205
ENCL TEFC SN
SFA 4.8/2.4
NP1256L

Performance

Performance at 460 V, 60 Hz, 1.5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 14.1 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 56° C
Temp. Rise @ S.F. Load 69° C
Start Configuration DOL
Break-Down Torque 16.26 LB-FT
Pull-Up Torque 13.01 LB-FT
Locked-Rotor Torque 14.67 LB-FT
Starting Current 14.51 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 9.0 39.0 60.0 72.0 80.0 84.0 86.0 82.0
Efficiency 0.0 74.5 82.2 83.4 82.5 80.3 77.3 81.2
Speed (RPM) 1,799 1,780 1,760 1,737 1,710 1,678 1,641 1,691
Line Amps 1.15 1.22 1.44 1.75 2.14 2.60 3.16 2.42

Performance Curves

Parts

Part Number Description Quantity
35FN3002A05SP EXFN, PLASTIC, 6.376 OD, .638 ID 1.000 EA
031389 FAST RESPONSE KIT 230/460V 1.000 EA