English
English
français (Canada)
Go

VRBM3558T

2HP, 1700RPM, 3PH, 60HZ, 145TC, 3528M, TEFC, F1

Product Information Packet PDF

Ship Weight 69.000 LB
UPC 781568405215

Specs

Catalog Number VRBM3558T
Enclosure TEFC
Frame 145TC
Frame Material Aluminum
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 2.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 460.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals C UR US
Ambient Temperature 40 °C
Base Indicator No Mounting
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Brake Torque 10.0 lb-ft
Current @ Voltage 3.600 A @ 460.0 V
7.200 A @ 230.0 V
Design Code D
Duty Rating CONT
Efficiency @ 100% Load 80.0 %
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 3.6 a
Heater Indicator No Heater
Insulation Class F
Inverter Code Not Inverter
KVA Code L
Motor Lead Quantity/Wire Size 9 @ 18 AWG
Motor Type 7536M
Mounting Arrangement F1
Number of Poles 4
Overall Length 15.43 IN
Power Factor 64
Product Family General Purpose
Pulley Face Code C-Face
Rodent Screen None
Service Factor 1.15
Shaft Diameter 0.875 IN
Shaft Extension Location Pulley End
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 1700 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Winding None
Winding Thermal 1 None
Winding Thermal 2 None
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
CAT.NO. VRBM3558T
SPEC. 75J035K323
HP 2
VOLTS 230/460
AMP 7.2/3.6
RPM 1700
FRAME 145TC HZ 60 PH 3
SER.F. 1.15 CODE L DES D CLASS F
NEMA-NOM-EFF 80 PF 64
RATING 40C AMB-CONT
CC
DE 6205 ODE 6205
ENCL TEFC SN
SFA 7.76/3.88
NP1256L

Parts

Part Number Description Quantity
031389 FAST RESPONSE KIT 230/460V 1.000 EA